To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 10G RJ45 PCI Express Network Card

The Planet PT-ENW-9803 provides a fast and easy way to upgrade an existing system to be able to handle 10G speeds. The standard RJ45 interface will accept Cat6a or Cat7 cables, removing the need to bring fiber directly to the desktop. This card is also a great add-on for a network attached storage device (NAS), providing a fast 10G uplink to archive large blocks of data quickly. As an authorized Planet reseller, we can bid on RFQs for any Planet part numbers. Contact us to request a non obligatory quote!

Features
  • 16X jumbo frame size with IEEE 802.3x full-duplex flow control
  • Backward compatible with 1000Base-T, 100Base-TX network
  • Easy to install and use. As an authorized Planet reseller, we can bid on RFQ's for any Planet part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.
  • Compatible with Microsoft and Linux platforms
  • PCI Express rev. 2.0 specification x4 Interface
Application
  • Evolving network needs
  • High speed home office requirements
  • Terminal network uplinks

SKU PT-ENW-9803
QTY available Call us
Quantity Price
1 + $308.99

All Prices are in US Dollars and do not include duties

Price $308.99

Key Specifications

Key Specifications