To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 10G SFP+ PCI Express Network Card

The PT-ENW-9801 is a PCI Express 10Gbps Ethernet Adapter designed to meet high-performance system application requirements. With the innovative PCI Express Bus Architecture, the PT-ENW-9801 provides superior performance over 32/64bit PCI architecture network cards. It provides the best solution to one of the largest issues of Server Farm Networks -- communication speed. Ten times faster than the existing 1000Base-SX/LX fiber solutions, the PLANET PT-ENW-9801 is designed to connect your servers and workstations, guaranteeing extremely high throughput and excellent signal quality. Moreover, the PT-ENW-9801 supports IEEE 802.1Q VLAN which allows it to operate in a flexible and secure network environment. With 16K Jumbo Frame ability and IEEE 802.3 Flow Control support, it further optimizes throughput and wire-speed packet transfer performance without risk of packet loss. The high data throughput of the device makes it ideal for most 10 Gigabit Ethernet environments. As an authorized Planet reseller, we can bid on RFQ's for any Planet part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • 16X jumbo frame size with IEEE 802.3x full-duplex flow control
  • Compatible with Windows Server 2008 64bit, 2012 64 bit, 7 32 and 64 bit, 8 32 and 64 bit and Linux 2.6x - 3.8.0
  • Easy to install and use. As an authorized Planet reseller, we can bid on RFQ's for any Planet part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.
  • PCI Express rev. 2.0 specification x4 interface
  • Simple to swap out SFP+ 10G modules as distance/mode needs change
Application
  • Evolving network needs
  • High speed home office requirements
  • Terminal network uplinks

SKU PT-ENW-9801
QTY available Call us
Quantity Price
1 + $219.99

All Prices are in US Dollars and do not include duties

Price $219.99

Key Specifications

Key Specifications