Planet 24 100/1000 SFP Port with 4 10G SFP+ Managed Ethernet Switch

SKU MGSW-28240F
QTY available Call us
Quantity Price
1 - 4 $1,610.00
5 - 9 $1,545.60
10 - 24 $1,481.20
25 + Call Us
Price $1,610.00

All Prices are in US Dollars and do not include duties



The Planet MGSW-28240F Managed Ethernet Switch is specially designed for service providers to quickly and easily deliver service through an Ethernet network. It is equipped with advanced management functions and provides 24 100/1000Mbps dual speed SFP Fiber ports, 4 10Gbps SFP+ Fiber ports, and 4 10/100/1000Mbps TP/SFP combo ports delivered in a rugged strong case. The MGSW-28240F is capable of providing non-blocking switch fabric and wire-speed throughput as high as 128Gbps in the temperature range from -10 to 60 degrees C without any packet loss or CRC errors. It greatly simplifies the task of upgrading the enterprise LAN by catering to increasing bandwidth demands.

Features
  • 24 100/1000 SFP ports with 4 shared 10/100/1000 copper RJ45 ports for increased network flexibility
  • AC and Dual 36-60VDC power options
  • RS-232 RJ45 port for management setup
  • 19" rack mountable with a -10C to 60C operating temperature
  • As an authorized Planet reseller, we can bin on RFQs for any Planet part numbers. Contact us to request a non obligatory quote.

Application
  • Multiple building LANs
  • Service providers
  • Large, long distance networks