To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 5 port 10/100/1000 Gigabit Ethernet Switch

The Planet five and eight port Gigabit Ethernet switches deliver cost effective, versatile high speed IP data connectivity to the desktop or data closet. These switches feature a compact footprint as well as a non-blocking switching architecture that guarantees wire-speed packet transfer. The RJ-45 copper interfaces support 10/100/1000Mbps auto-negotiation for optimal speed detection through RJ-45 Category 6, 5 or 5e cables. MDI/MDI-X auto detection is provided for direct wire connection to any Ethernet device without requiring crossover cables. The switches also feature 802.3x, full duplex flow control. Includes a 3-year manufacturer's warranty. Order online today!

Features
  • Used to connect 10/100/1000 Ethernet devices for file and resource sharing
  • Plug and Play , no software or manual configuration needed, 12V 1A power Supply included
  • Auto-Negotiation, automatically senses connected devices speed, no configuration needed
  • Runt & CRC filtering capabilities eliminate erroneous packets to optimize network bandwidth
  • Dimensions (mm) 155 x 86 x 26 (WxDxH)
Application
  • Resource sharing
  • LAN
  • SOHO
  • Enterprise Networking

SKU SWTC-PTG503
QTY available 9
Quantity Price
1 - 24 $75.99
25 - 49 $72.19
50 - 99 $68.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $75.99

Key Specifications

Key Specifications