To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Unmanaged 8-Port 10/100TX Industrial Ethernet Switch with Din Rail Mount

The NS-208 is an 8-Port Industrial 10/100 Mbps Unmanaged Ethernet Switch, with DIN-Rail mounting. Offering fast, easy to use, and reliable LAN dispersion, the NS-208 is ideal in almost any setting! It has an MDI/MDIX function. It can connect 8 workstations and automatically switches the transmission speed (10 Mbps or 100 Mbps) for corresponding connections. Compatible with Sixnet, Stride, Hirschmann, and other industrial Ethernet Switches. Supports operating temperatures from -30°C ~ +75°C.

Features
  • 8 ports, RJ45 Ethernet. Each port supports both 10/100 Mbps speed auto negotiation
  • Automatic MDI / MDI-X crossover for plug-and-play
  • DIN-Rail Mountable
  • Supports operating temperatures from -30 °C ~ +75 °C
  • Supports +10 VDC ~ +30 VDC
Application
  • Factory Automation
  • Industrial Ethernet
  • Process Industry networking
  • SCADA

SKU SWTC-NS208
QTY available Call us
Quantity Price
1 - 9 $293.99
10 - 24 $288.11
25 - 99 $282.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $293.99

Key Specifications

Key Specifications