To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Unshielded Category 5e PUR High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 25.0 ft

Item # TRD855HFP-25
Availability
242
Price Table
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Add to Cart

Description

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated PUR (Polyurethane) jacket that is resistant to UV Damage. The cable is EIA568 color-coded for compatibility with standard installations and has a continuous flex rating into the millions. Contact L-com today with your project requirements.

Features
  • Built with Category 5e rated UTP cable
  • PUR (polyurethane) jacket is outdoor rated and UV resistant
  • Continuous flexing: 1 million cycles at 2.28" (10x cable OD) and 10 million cycles at 4.56" (20x cable OD)
  • 24AWG stranded conductors and temperature range of -40°C TO +75°C
  • Wired to TIA/EIA 568B standards
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Outdoor Use
  • Harsh Environment applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov