UTP Round Cable Jacket Stripper with 110 Punch

SKU TCPT110
QTY available 35
Quantity Price
1 - 24 $16.19
25 - 49 $15.38
50 - 99 $14.57
100 + Call Us
Price $16.19

All Prices are in US Dollars and do not include duties



Economical cable prep has never been better. L-com's low cost cable strippers are small enough to fit into your pocket and provide quality cable prep. These easy to use tools will quickly remove the jacket from UTP and FTP/STP cables. One tool also features an IDC 110 style contact blade that can be used to punch leads to connectors or patch panels.

Features
  • Cable Stripping tool for UTP, STP, and FTP style cables
  • Low cost disposable tool quickly removes jacket from UTP, FTP, and STP cables
  • Compact size allows tool to fit into any tool belt or pocket
  • TCPT110 features an IDC 110 style contact blade for patch panels and connectors
  • Same day shipping on most items; Order online today!

Application
  • Premise wiring
  • Cable assembly
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Part Number
TCPT110
Design (Tool Type)
Stripper
Primary Application/Family
Ethernet - Telephony
Length
3.7 in