UTP/STP Cable Stripper for Round or Flat Cable

SKU HTS501
QTY available 34
Quantity Price
1 - 24 $24.99
25 - 49 $23.74
50 - 99 $22.49
100 + Call Us
Price $24.99

All Prices are in US Dollars and do not include duties



This handy cable-stripping tool is a great addition to any cable installer tool belt. Featuring an adjustable blade for all sizes of UTP, STP, and Flat Silver Satin cabling, this tool allows users to consistently remove the cable jacket without damaging the internal conductors. The cable stripper also features a built in cable cutter to trim and cut cables. The compact design means this palm-sized tool will fit easily into your tool belt.

Features
  • Adjustable blade allows removal of the cable jacket without damaging the internal conductors
  • Built in cable cutter to trim and cut cables
  • Cable Stripper for round or flat cables
  • Compact palm sized design will fit easily into your tool belt
  • Most orders ship same day for fast delivery

Application
  • Cable repair
  • LAN installation
  • Modular cable assembly
  • Premise wiring


Documents and Resources

Key Specifications

Key Specifications

Part Number
HTS501
Design (Tool Type)
UTP/STP Cable Stripper
Primary Application/Family
Ethernet - Telephony
Length
4.375 in