Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

FC MM Simplex Fiber Connector for 3.0mm Cable

L-com's FOC-FCMMS30 is an FC multimode connector, desgined for use with 3.0mm jacketed fiber. It features a metal body, and black strain relief boot to minimize stresses on the fiber cable when installed.

Features
  • FC connector
  • For use with multimode fiber
  • For use with fiber diameter of 3.0mm
Application
  • Fiber termination
  • Test Equipment Cabling
  • Rugged Fiber Deployments
  • Legacy Fiber Networks

SKU FOC-FCMMS30
QTY available 80
Quantity Price
1 - 24 $6.29
25 - 49 $6.04
50 - 99 $5.85
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.29

Key Specifications

Key Specifications