Fiber Aggregation Conversion Harness, MPO24 w/ pins to 2xMPO12 w/ pins, OM3 50/125um Multimode, OFNR Jacket, Aqua, 10 meter

SKU MPM24212OM3R-CA-10
QTY available 3
Quantity Price
1 - 4 $113.75
5 - 9 $109.20
10 - 24 $104.65
25 + Call Us
Price $113.75

All Prices are in US Dollars and do not include duties



The L-com MPM24212OM3R-CA-10 is a fiber aggregation conversion harness, which features a 1xMPO24 fiber leg with male connector to 2xMPO12 fiber legs with male connectors The L-com MPM24212OM3R-CA-10 multi-fiber conversion cables feature OM3 50/125um multimode fiber, and OFNR Jacket, in industry-standard Aqua color. The MPM24212OM3R-CA-10 harness enables network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. The L-com MPM24212OM3R-CA-10 fiber aggregation conversion harness is configured for aggregation of transceiver signals, matching transmits and receives from lower data rate connections to higher-speed connections. L-com's MPO connectors are fully compatible with US Conec MTP products. The MPM24212OM3R-CA-10 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship!

Features
  • Fiber Aggregation and Conversion Harness
  • Converts from 1xMPO24 fiber leg with male connector to 2xMPO12 fiber legs with male connectors
  • OM3 50/125um multimode
  • OFNR (Riser-Rated) Jacket
  • Industry-Standard Aqua-colored jacket

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40G and 100G Ethernet
  • Link Aggregation
  • Fiber Optimization