Fiber Connector, MPO Male, 12 Fiber, for 3.0mm SMF, Yellow, Pull boot, Low-loss

SKU FOC-MPMSM1230-YLPP0
QTY available 38
Quantity Price
1 - 24 $29.26
25 - 49 $27.80
50 - 99 $26.33
100 + Call Us
Price $29.26

All Prices are in US Dollars and do not include duties



The L-com FOC-MPMSM1230-YLPP0 is a MPO male connector for 12 fiber single mode applications. The L-com FOC-MPMSM1230-YLPP0 is designed for use with a 3.0mm fiber diameter and comes with a yellow color designator to denote single mode usage. The L-com FOC-MPMSM1230-YLPP0 comes with a familiar push-pull design as well as a pull style boot for easy insertion and removal. Built to deliver lower insertion loss, L-com's MPO connectors will provide the dependability and performance required for the most demanding high-speed networks. Order online today!


Documents and Resources