To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Coupler, LC / LC Quad Ceramic Sleeve

L-com's quad plastic LC couplers are designed for mounting in panels with rectangular cutouts. These compact, space saving adapters feature ceramic alignment sleeves which provide precision mating for both Multimode and Single Mode applications. The couplers use the same panel cut out as a duplex SC coupler but provide twice as many ports. Order online today!

Features
  • Upgraded to Ceramic alignment sleeves for precise fiber alignment
  • Plastic body provides a light weight yet durable solution
  • Integrated mounting clips allow for easy snap in installation
  • Panel cut out dimensions: 1.043" X .375" (duplex SC cut out)
  • Used to connect Single Mode or Multimode LC fiber optic cables
Application
  • FTTX
  • High EMI/RFI environments
  • Security
  • LAN

SKU FOA-560
QTY available 2852
Quantity Price
1 - 24 $24.79
25 - 49 $23.55
50 - 99 $22.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $24.79

Key Specifications

Key Specifications