To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Coupler, LC / LC Quad Ceramic Sleeve

L-com's quad plastic LC couplers are specifically engineered for mounting in panels with rectangular cutouts. These adapters are compact and space-saving, featuring ceramic alignment sleeves that ensure precise mating for both Multimode and Single Mode applications. The couplers utilize the same panel cutout as a duplex SC coupler but offer twice as many ports. Order online today to experience the convenience and efficiency of these innovative couplers.

Features
  • Ceramic alignment sleeves provide precise fiber alignment
  • Plastic body provides a light weight yet durable solution
  • Integrated mounting clips allow for easy snap in installation
  • Panel cut out dimensions: 1.043" X .375" (duplex SC cut out)
  • Used to connect Single Mode or Multimode LC fiber optic cables
Application
  • FTTX
  • High EMI/RFI environments
  • Security
  • LAN

SKU FOA-570
QTY available 2822
Quantity Price
1 - 24 $35.59
25 - 49 $33.81
50 - 99 $32.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $35.59

Key Specifications

Key Specifications