Fiber Enclosure Rack Mount 1U (1.75") 48 Port (24 Duplex) LC/APC Couplers with 48 SC/APC 0.9mm Pigtails

SKU LCFPP-SL01-24LCA2
QTY available 10
Quantity Price
1 + $277.99
Price $277.99

All Prices are in US Dollars and do not include duties



This 19 Inch Rack Mount Fiber Enclosure, the LCFPP-SL01-24LCA2, and its low profile 1U (1.75") design comes with 24 Duplex LC/APC couplers pre-installed providing 48 ports of connection. The fiber enclosure also comes with 48 LC/APC 0.9mm pigtails. Ideal for fiber termination in your network closet, the slide out tray provides easy access to your fiber optic connections.

Features
  • 48 Port (24 Duplex) SC/APC Couplers Installed along with 48 LC/APC 0.9mm Pigtails
  • 1U (1.75") 19 Inch Rack Mount design
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • Sliding tray design allows for easy access to your fiber connections even while installed in a standard 19 inch rack
  • TIA/EIA-568-B.3 compliant

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks


Documents and Resources