To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval 12 count, Indoor Only, 9/125 Bulk Distribution Cable, 900um Sub Units

This flexible yet durable, Indoor only, 9/125 Singlemode Distribution cable is a great option for longer fiber backbone runs within a building. Our distribution cable is OFNP, plenum rated so it can be placed in ceilings and other plenum air spaces. This series features a single outer jacket which surrounds and protects the individually buffered fibers within. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts.

Features
  • Indoor only rated jacket used for connecting multiple fiber connections within a building
  • Compatible with all standard 900 micron fiber optic connectors
  • Individual Fiber Jackets OD 900um
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
Application
  • LAN backbone
  • Security
  • FTTX
  • High EMI/RFI environments

SKU FOBSNGID12-M
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications