1 Meter Interval 12 count, Indoor Only, OM3 50/125 10 Gig Rated Bulk Distribution, 900um Sub Units

Item # FOBOM3ID12-M
Availability
Call Us
Price Table
Quantity Price
1 + $22.89
Add to Cart

Description

This revolutionary OM3 50/125 Multimode cable is capable of handling up to 10 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this distribution cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 10 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOB501B series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 50-Meter Minimum Order. Contact us today for large project volume discounts.

Features
  • Indoor only rated jacket used for connecting multiple fiber connections within a building
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
  • Compatible with all standard 900 micron fiber optic connectors
  • Individual Fiber Jackets OD 900um
Application
  • LAN backbone
  • Security
  • FTTX
  • High EMI/RFI environments


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories