To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval 12 count OM2 50/125 Bulk Breakout, 2.0mm Sub Units

This rugged Indoor/Outdoor, OM2 50/125 Multimode Breakout cable is a great option for longer fiber backbone runs within a building or between buildings in a campus environment. Our breakout cable is OFNP, plenum rated so it can be placed in ceilings and other plenum air spaces. This series features a single outer jacket which surrounds and protects the individually jacketed fibers within. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts.

Features
  • Compatible with all standard fiber optic connectors
  • Individual Fiber Jackets OD 2.0mm
  • Indoor/Outdoor rated jacket used for connecting multiple fiber connections within or between buildings
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
Application
  • FTTX
  • High EMI/RFI environments
  • LAN backbone
  • Security

SKU FOBOM2IB12-M
QTY available 1194
Quantity Price
1 + $7.66

All Prices are in US Dollars and do not include duties

Price $7.66

Key Specifications

Key Specifications