To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval 2 count OM3 50/125 10 Gig Rated Bulk Breakout, 2.0mm Sub Units

This revolutionary OM3 50/125 Multimode cable is capable of handling up to 10 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this breakout cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 10 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOB501B series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 50-Meter Minimum Order. Contact us today for large project volume discounts.

Features
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
  • Compatible with all standard fiber optic connectors
  • Individual Fiber Jackets OD 2.0mm
  • Indoor/Outdoor rated jacket used for connecting multiple fiber connections within or between buildings
Application
  • LAN backbone
  • FTTX
  • High EMI/RFI environments
  • Security

SKU FOBOM3IB2-M
QTY available Call us
Quantity Price
1 + $13.19

All Prices are in US Dollars and do not include duties

Price $13.19

Key Specifications

Key Specifications