1 Meter Interval 2 count OM4 50/125 Bulk Breakout Cable, 2mm Sub Units

SKU FOBOM4IB2-M
QTY available 866
Quantity Price
1 + $8.69
Price $8.69

All Prices are in US Dollars and do not include duties



This revolutionary OM4 50/125 Multimode cable is capable of handling up to 100 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this breakout cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 100 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOBOM4B series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 153 Meter Minimum Order. Contact us today for large project volume discounts.

Features
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
  • Compatible with all standard fiber optic connectors
  • Individual Fiber Jackets OD 2.0mm
  • Indoor/Outdoor rated jacket used for connecting multiple fiber connections within or between buildings

Application
  • High EMI/RFI environments
  • LAN backbone
  • FTTX
  • Security


Documents and Resources