To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1 Meter Interval 24 count, Indoor/Outdoor, OM4 50/125 Bulk Distribution Cable, 900um Sub Units

This revolutionary OM4 50/125 Multimode cable is capable of handling up to 100 Gigabits of throughput! These cables are constructed from the highest quality silica and are 100% factory tested. Using this distribution cable is a great way to future proof today's cable installations for tomorrow's applications. Typically 100 Gigabit applications are run on 9/125 Single Mode fiber, which require costly single mode transceivers. By utilizing the FOBOM4D series cables, you can implement low cost multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. 153-Meter Minimum Order. Contact us today for large project volume discounts.

Features
  • Indoor/Outdoor rated jacket used for connecting multiple fiber connections within or between buildings
  • Compatible with all standard 900 micron fiber optic connectors
  • Individual Fiber Jackets OD 900um
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
Application
  • FTTX
  • Security
  • High EMI/RFI environments
  • LAN backbone

SKU FOBOM4D24-M
QTY available Call us
Quantity Price
1 + $28.59

All Prices are in US Dollars and do not include duties

Price $28.59

Key Specifications

Key Specifications