To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

1 Meter Interval 9/125 Bend Insensitive 6 Count Breakout Bulk Cable, 2.5mm Sub Units

Item # FOBBISNGB6-M
Availability
Call Us
Price Table
Quantity Price
1 + $10.79
Add to Cart

Description

Bend insensitive fiber cable offers greater flexibility in demanding environments than traditional fiber cable. It is typically used in data centers or any space constrained area where tight bends and flexibility are required. Available in singlemode simplex, duplex, and 6 & 12 count breakout options. Other configurations of bend insensitive fiber cable will be considered upon request.

Features
  • 9/125 singlemode 6 count breakout bulk cable
  • Ideal for data centers or any space constrained environment
  • Compatible with all standard fiber optic connectors
  • Individual Fiber Jackets OD 2.5mm
  • Superior bend performance with negligible loss dB loss at very small bend radii


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov