Fiber optic 1-Step Precision Cleaver w/ Auto-Rotating Blade

SKU FOT-CLV1-AR
QTY available 1
Quantity Price
1 - 4 $996.43
5 - 9 $976.50
10 - 24 $956.57
25 + Call Us
Price $996.43

All Prices are in US Dollars and do not include duties



The L-com FOT-CLV1-AR is a high precision cleaver that uses an efficient 1 step process to cleave 125um sinlgle fibers with coatings between 250 and 900um in preperation for fusion or mechanical splicing. The FOT-CLV1-AR has a measurable cleave length from 5-20mm and an angle of 90°. The FOT-CLV1-AR comes with an attached fiber disposal bin and a blade good for up to 75,000 cleaves before needing to be replaced. The blade on the FOT-CLV1-AR is auto-rotating, which extends blade life with less technician maintenance. The FOT-CLV1-AR is compact, durable, and precise, which makes it perfect for all cleaving applications. In stock and ready to ship, order the L-com FOT-CLV1-AR today!

Features
  • 1 step operation with auto rotating blade
  • 90° cleave angle +/- .5°
  • Cleave lengths of 5mm-20mm
  • Fiber diameter of 125um
  • For coating diameters of 250 um to 900um
  • Around 75,000 cleaves before replacing blade
  • Blade is field servicable
  • Fiber waste bin included

Application
  • Fusion splicing
  • Mechanical splicing
  • Splice on connectors