3-6 Count Fiber Pulling Eye

SKU FOC-EYE-06
QTY available 14
Quantity Price
1 + $58.99
Price $58.99

All Prices are in US Dollars and do not include duties



L-com's FOC-EYE can be used with all duplex fiber cables and is constructed of high performance polymers ensuring strength during tough cable pulls. The FOC-EYE is used to protect the terminated ends of a fiber cable assembly when pulling through walls or ceilings. This product is a must for any riser or plenum fiber installation. Contact us today for large project volume discounts.

Features
  • Flexible plastic jacket easily navigates bends and turns
  • Required for fiber installations where 3 to 6 count fiber cables need to be pulled through walls or ceilings
  • Rugged construction ensures durability and no breaks
  • Universal design easily fits on any duplex fiber cable

Application
  • Fiber cable installation
  • FTTX


Documents and Resources

Key Specifications

Key Specifications

Part Number
FOC-EYE-06
Design (Tool Type)
Pulling Tool
Primary Application/Family
Fiber