To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers multimode 50/125 Fiber Pigtail Cables including LC, ST, FC and SC connectors with OFNR jackets. Fiber pigtail cables are short lengths of fiber optic cable that are terminated with connectors on both ends. They are used to connect fiber optic devices that do not have built-in connectors, such as lasers, receivers, and switches. Our fiber pigtail cables are made with high-quality optical fiber and connectors, and they are guaranteed to meet or exceed industry standards.

The LC, ST, FC, and SC connectors are all popular types of fiber optic connectors. The LC connector is the smallest and most popular type of connector, making it ideal for use in compact and high-density environments. The ST connector is larger than the LC connector, but it is still relatively small and easy to use. The FC connector is the largest type of connector, and it is often used in applications that require high performance and durability. The SC connector is similar to the LC connector, but it has a different locking mechanism.

The 50/125 multimode fiber in these cables is the most common type of fiber optic cable for short-distance applications. It can transmit data at speeds of up to 10 Gbps over distances of up to 2 kilometers. The OFNR (outside plant, non-conductive riser) jacket on these cables is made of flame-retardant PVC and is rated for use in riser applications. This means that the cables can be used in vertical pathways, such as shafts and elevator shafts.

Here are some of the benefits of using our fiber pigtail cables include: quick and easy way to connect fiber optic devices, available in a variety of lengths and connector types, making them a good choice for a wide range of applications, and are made with high-quality optical fiber and connectors, ensuring reliable performance. Order your 50/125 Fiber Pigtail Cables now and receive same business day shipping!