To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 30 meters, MSA Compatible

Item # AOCQSP40-030
Availability
8
Price Table
Quantity Price
1 - 9 $241.43
10 - 24 $236.60
25 - 99 $231.77
100 + Call Us
Add to Cart

Description

The AOCQSP40 is an active optical breakout cable designed for use in 40Gigabit Ethernet links. The QSFP+ (40Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP+ (10Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP40 is utilized in the aggregation of 10Gbps interfaces in a 40Gbps environment.

Features
  • Electrical interface compliant to SFF-8436 and SFF-8431
  • Power dissipation < 1.0W per SFP+ cable ends
  • Power dissipation < 1.5W QSFP+ end
  • 40Gbps breakout to 4 x 10Gbps interfaces
  • Electrically hot-pluggable
Application
  • 10G Ethernet Aggregation
  • 40G Ethernet
  • Intra-Rack links
  • Data Centers/Enterprise Networking
  • Inter-Rack links


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov