To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 5 meters, MSA Compatible

Item # AOCQSP40-005
Availability
6
Price Table
Quantity Price
1 - 9 $167.15
10 - 24 $163.81
25 - 99 $160.46
100 + Call Us
Add to Cart

Description

The AOCQSP40 is an active optical breakout cable designed for use in 40Gigabit Ethernet links. The QSFP+ (40Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP+ (10Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP40 is utilized in the aggregation of 10Gbps interfaces in a 40Gbps environment.

Features
  • 40Gbps breakout to 4 x 10Gbps interfaces
  • Electrical interface compliant to SFF-8436 and SFF-8431
  • Electrically hot-pluggable
  • Power dissipation < 1.0W per SFP+ cable ends
  • Power dissipation < 1.5W QSFP+ end
Application
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • 10G Ethernet Aggregation
  • 40G Ethernet
  • Intra-Rack links


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov