To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Active Optical Cables
/
AOCQSP40
/
Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 7 meters, MSA Compatible
Active Optical Cable Breakout QSFP+ 40Gbps to 4x10G SFP+, 7 meters, MSA Compatible
The AOCQSP40 is an active optical breakout cable designed for use in 40Gigabit Ethernet links. The QSFP+ (40Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP+ (10Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP40 is utilized in the aggregation of 10Gbps interfaces in a 40Gbps environment.
Features
Electrical interface compliant to SFF-8436 and SFF-8431
Electrically hot-pluggable
Power dissipation < 1.0W per SFP+ cable ends
Power dissipation < 1.5W QSFP+ end
40Gbps breakout to 4 x 10Gbps interfaces
Application
40G Ethernet
Intra-Rack links
10G Ethernet Aggregation
Data Centers/Enterprise Networking
Inter-Rack links
SKU
AOCQSP40-007
QTY available
7
Quantity
Price
1 - 9
$175.72
10 - 24
$172.21
25 - 99
$168.69
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$175.72