To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Active Optical Cables
/
AOCQSP28100
/
Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 7 meters, MSA Compatible
Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 7 meters, MSA Compatible
The AOCQSP28100 is an active optical breakout cable designed for use in 100Gigabit Ethernet links. The QSFP28 (100Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP28 (25Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP28100 is utilized in the aggregation of 25Gbps interfaces in a 100Gbps environment.
Features
100Gbps breakout to 4 x 25Gbps interfaces
Electrically hot-pluggable
Power dissipation < 1.0W per SFP28 cable ends
Electrical interface compliant to SFF-8636 and SFF-8431
Power dissipation < 2.5W QSFP+ end
Application
100G Ethernet
Intra-Rack links
25G Ethernet Aggregation
Data Centers/Enterprise Networking
Inter-Rack links
SKU
AOCQSP28100-007
QTY available
6
Quantity
Price
1 - 4
$368.58
5 - 9
$361.21
10 - 24
$353.84
25 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$368.58