To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Active Optical Cable QSFP+ 40Gbps, 7 meters, Cisco Compatible

The AOCQP40 is an active optical cable designed for use in 40Gigabit Ethernet links. They are electrically compliant and mechanically compliant with the QSFP+ MSA. The AOCQP40 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Electrically hot-pluggable
  • Power dissipation < 1.5W per cable end
  • Up to 42Gbps (4 x 10Gbps lanes)
  • Cisco Compatible
  • Electrical interface compliant to SFF-8436
Application
  • 40G Ethernet
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • Intra-Rack links

SKU AOCQP40-007-CS
QTY available Call us
Quantity Price
1 - 9 $150.00
10 - 24 $147.00
25 - 99 $144.00
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $150.00

Key Specifications

Key Specifications