To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Active Optical Cable SFP+ 10Gbps, 100 meters, MSA Compatible

The AOCSP10 is an active optical cable designed for use in 10 Gigabit Ethernet links. They are electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCSP10 allows for greater link length than direct attach cables with a lower total cost and lower power consumption than transceiver-based solutions.

Features
  • Electrically hot-pluggable
  • Electrical interface compliant to SFF-8431
  • Power dissipation < 1.0W per cable end
  • Up to 11.1Gbps Data rate
Application
  • 10G Ethernet
  • Intra-Rack links
  • Data Centers/Enterprise Networking
  • Inter-Rack links

SKU AOCSP10-100
QTY available Call us
Quantity Price
1 - 9 $321.99
10 - 24 $315.55
25 - 99 $309.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $321.99

Key Specifications

Key Specifications