To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Active Optical Cable SFP28 28Gbps, 20 meters, MSA Compatible

The AOCSP2825 is an active optical cable designed for use in 25 Gigabit Ethernet links. They are electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCSP2825 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Electrically hot-pluggable
  • Electrical interface compliant to SFF-8431
  • Power dissipation < 1.0W per cable end
  • Up to 28Gbps Data rate
Application
  • Intra-Rack links
  • 25G Ethernet
  • Data Centers/Enterprise Networking
  • Inter-Rack links

SKU AOCSP2825-020
QTY available 4
Quantity Price
1 - 9 $125.72
10 - 24 $123.21
25 - 99 $120.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $125.72

Key Specifications

Key Specifications