Active Optical Cable SFP28 28Gbps, 5 meters, MSA Compatible

SKU AOCSP2825-005
QTY available 6
Quantity Price
1 - 9 $123.99
10 - 24 $121.51
25 - 99 $119.03
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The AOCSP2825 is an active optical cable designed for use in 25 Gigabit Ethernet links. They are electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCSP2825 allows for greater link length than direct attach cables, with a lower total power consumption than transceiver solutions.

Features
  • Electrical interface compliant to SFF-8431
  • Power dissipation < 1.0W per cable end
  • Up to 28Gbps Data rate
  • Electrically hot-pluggable

Application
  • 25G Ethernet
  • Data Centers/Enterprise Networking
  • Inter-Rack links
  • Intra-Rack links


Documents and Resources