To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Fiber Optic Connector Cleaning Cassette w/ Single Slot for 1.25mm, 2.5mm and MPO Female Connectors

Item # FOC-OP-1
Availability
6
Price Table
Quantity Price
1 - 9 $187.99
10 - 24 $184.23
25 - 99 $180.47
100 + Call Us
Add to Cart

Description

The L-com FOC-OP-1 is a handheld, Fiber Optic cassette-style cleaner. It features an ergonomic design for comfortable usage, with squeeze trigger for accurate cleaning ribbon advancement. The FOC-OP-1 has a shuttered single-slot cleaning surface. This cleaner is for use with 1.25mm, 2.5mm and MPO female connectors

Features
  • Handheld, Fiber Optic Cassette Style Cleaner
  • Ergonomic design with squeeze trigger for cleaning ribbon advancement
  • Shuttered single-slot cleaning surface
  • For use with 1.25mm, 2.5mm and MPO female connectors
Application
  • Fiber Maintenance
  • Fiber Installation
  • Fiber Testing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov