Diamond Fiber Optic Scribe, 90 Wedge

SKU DS-90W
QTY available 22
Quantity Price
1 - 9 $173.99
10 - 24 $170.51
25 - 99 $167.03
100 + Call Us
Price $173.99

All Prices are in US Dollars and do not include duties



These high performance fiber optic cable scribes from Miller are available in two versions. The DS-90W is a professional grade tool utilizing a diamond tipped 90 wedge and retractable (pen-like) barrel. The CS-30W features a more economical yet rugged carbide tipped scribe for user that require only occasional use. No matter how often you need to terminate fiber cables, Miller has the perfect scribe for your needs. Order online today!

Features
  • The CS-30W features a carbide tip resulting in cost savings
  • The DS-90W features a retractable (pen-like) barrel ensuring safety on the job
  • Two versions are available providing user flexibility
  • Used to score a fiber optic cable in preparation for connectorization
  • Contact L-com today for large project volume discounts!

Application
  • Fiber cable assembly
  • Fiber cable splicing
  • Fiber cable repair

Key Specifications

Key Specifications

Part Number
DS-90W
Design (Tool Type)
Scribe
Primary Application/Family
Fiber