Duplex Fiber Coupler, ST / ST, Bronze Alignment Sleeve

SKU FOA-401
QTY available 550
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us
Price $10.39

All Prices are in US Dollars and do not include duties



These L-com duplex metal ST couplers are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Bronze alignment sleeve supports Multimode applications
  • Metal body ensures durability and long life
  • Order online today!
  • Dust caps protect against debris and contamination
  • Used to connect Multimode and Single mode ST duplex fiber cables

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments