Duplex Fiber Coupler, ST / ST, Ceramic Alignment Sleeve

SKU FOA-401A
QTY available 1283
Quantity Price
1 - 24 $16.19
25 - 49 $15.38
50 - 99 $14.57
100 + Call Us
Price $16.19

All Prices are in US Dollars and do not include duties



These L-com duplex metal ST couplers are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Dust caps protect against debris and contamination
  • Used to connect Multimode and Single mode ST duplex fiber cables
  • Metal body ensures durability and long life
  • Order online today!

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security