Dust Cap 1.25MM Fiber Ferrule Pkg/100

SKU DSTCP-C-125MM
QTY available 112
Quantity Price
1 + $32.79
Price $32.79

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of protective dust caps for popular styles of fiber optic connectors. These universal caps protect fiber connectors from contaminates and damage that can cause serious network slow downs or crashes. Whenever a fiber cable is not plugged in, it should always have a dust cap protecting each connector. By simply covering your fiber connector end faces, network uptime and performance can be greatly improved. Order online today!

Features
  • Rugged plastic construction ensures durability
  • Used to protect Fiber connectors from contaminates such as dust and dirt
  • Can be used with LC style connectors
  • Many styles to choose from allows protection for all popular fiber interfaces

Application
  • Data center
  • FTTX
  • LAN
  • Fiber connector protection

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Dust Cap/Cover
Connector Series
1.25mm