Dust Cap for Fiber MTRJ Coupler Pkg/10

SKU DSTCP-MTRJ
QTY available 25
Quantity Price
1 - 24 $3.79
25 - 49 $3.60
50 - 99 $3.41
100 + Call Us
Price $3.79

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of protective dust caps for both fiber optic adapters and couplers. These universal caps protect fiber adapters and couplers from contaminates and damage that can cause serious network slow downs or crashes. These handy dust caps ensure quality performance by keeping debris from accumulating inside of alignment sleeves. Order online today!

Features
  • Many styles to choose from allows protection for all popular fiber interfaces
  • Rugged plastic construction ensures durability
  • Used to protect Fiber couplers and adapters from contaminates such as dust and dirt

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Dust Cap/Cover
Connector Series
MTRJ