Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve

SKU FOA-002MA
QTY available 100
Quantity Price
1 - 24 $12.79
25 - 49 $12.15
50 - 99 $11.51
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



Populating patch panels with SC couplers have never been easier. L-com’s Simplex SC panel mount couplers are designed to fit, with precision, into standard rectangular SC panels. By utilizing these easy to install couplers you will save both time and money on your next installation. Order online today!

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Stainless steel mounting clips allow for easy snap in installation
  • Order online today!
  • Plastic body provides a light weight yet durable solution
  • Used to connect either PC or UPC polished SC Fiber cables

Application
  • High EMI/RFI environments
  • FTTX
  • LAN
  • Security