Fiber Coupler, ST / ST, Bronze Alignment Sleeve, Flange

SKU FOA-011
QTY available 96
Quantity Price
1 - 24 $6.49
25 - 49 $6.17
50 - 99 $5.84
100 + Call Us
Price $6.49

All Prices are in US Dollars and do not include duties



L-com's simplex metal ST couplers are designed for mounting in rectangular holes used for simplex SC couplers. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Metal body ensures durability and long life
  • Order online today!
  • Bronze alignment sleeve supports Multimode applications
  • Dust caps protect against debris and contamination
  • Used to connect ST fiber optic cables with PC or UPC polishes

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments