To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
MPO QSFP
/
Fiber Loopback MPO Connector without Pins, 50/125 OM3 QSFP
Fiber Loopback MPO Connector without Pins, 50/125 OM3 QSFP
L-com’s 50/125 OM3 MPO fiber loop back cable provides an economical solution for a number of fiber optic test applications. It includes a generous yet manageable fiber loop virtually eliminating bend loss. Each cable is functionally tested before shipping. This series features a 12 Channel MPO connector without alignment pins and is ideal for QSFP applications. If you require a custom connector configuration or special polish, call us today for a price quote.
Features
12 Fiber MPO Connector with no alignment pins for QSFP Loopback or test applications
Push/pull design is easy to use
100% functionally tested guaranteeing performance and integrity
Each channel insertion loss <=1.5dB
Wired 1 to 12, 2 to 11....6 to 7, ect.
SKU
FOL-MPO
QTY available
16
Quantity
Price
1 - 24
$56.99
25 - 49
$54.14
50 - 99
$51.29
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$56.99