To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Loopback MTRJ Connector With Pins, 62.5/125

L-com’s 62.5/125 Multimode fiber loop back cables provide an economical solution for a number of fiber optic test applications. These loop back cables offer a generous yet manageable fiber loop virtually eliminating bend loss. Each cable is functionally tested before shipping and is covered by a lifetime warranty. This series features SC, LC, FC, and MTRJ connector types. If you require a custom connector configuration or special polish, call us today for a price quote.

Features
  • Duplex clips hold connectors together for ease and accuracy of insertion
  • 100% functionally tested guaranteeing performance and integrity
  • Connectors utilize a PC polish
  • Includes Pins (Male)
  • Used in testing applications where 50/125 fiber is required
Application
  • Fiber labs
  • FTTX testing
  • Telecom testing
  • R&D

SKU FOL-MTRJ
QTY available 4
Quantity Price
1 - 24 $19.99
25 - 49 $18.99
50 - 99 $17.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.99

Key Specifications

Key Specifications