Fiber Loopback MTRJ Connector With Pins, 9/125

SKU SFOL-MTRJ
QTY available Call us
Quantity Price
1 - 24 $24.79
25 - 49 $23.55
50 - 99 $22.31
100 + Call Us
Price $24.79

All Prices are in US Dollars and do not include duties



L-com’s 9/125 Singlemode fiber loop back cables provide an economical solution for a number of fiber optic test applications. These loop back cables offer a generous yet manageable fiber loop virtually eliminating bend loss. Each cable is functionally tested before shipping and is covered by a lifetime warranty. This series features FC, MU, LC, and MTRJ connector types. If you require a custom connector configuration or special polish, call us today for a price quote.

Features
  • Connectors utilize a PC polish
  • Duplex clips hold connectors together for ease and accuracy of insertion
  • 100% functionally tested guaranteeing performance and integrity
  • Includes Pins (Male)
  • Used in testing applications where 50/125 fiber is required

Application
  • Fiber labs
  • FTTX testing
  • Telecom testing
  • R&D