Fiber Optic Bulkhead Adapter Kit

SKU FOA-123
QTY available Call us
Quantity Price
1 - 24 $10.47
25 - 49 $9.95
50 - 99 $9.42
100 + Call Us
Price $10.47

All Prices are in US Dollars and do not include duties



L-com’s FOA-123 fiber optic bulkhead coupler kit is the perfect companion for anyone who uses multimode or singlemode fiber optic cabling. These couplers are great for mating like connector styles or creating interconnection points in bulkheads. This kit comes complete with two ST-ST adapters, two SC-SC adapters, one FC-FC adapter, and a handy four compartment carrying case. Couplers are constructed with bronze sleeves and are compatible with Multimode and Singlemode connectors. All bulkhead couplers fit into industry standard cutouts. Order online today!

Features
  • Compartmentalized carrying case keeps all your couplers in one place for easy access
  • Dust caps protect against debris and contamination
  • Bronze alignment sleeves support both Multimode and Single mode applications
  • Order online today!
  • Used to connect Multimode and Single mode ST, SC and FC cables

Application
  • Fiber cable extension
  • FTTX
  • Fiber cable conversion
  • LAN


Documents and Resources