L-com's MPO fiber optic couplers provide a fast and easy way to connect one male MPO fiber cable (with alignment pins) to one female MPO fiber cable (without alignment pins). Constructed of light weight yet durable plastic, these couplers can be mounted in a 0.6" X 0.4" panel cut out. They can be used with MPO connectors that have 4, 6, 8, or 12 port ferrules. The couplers have an adjustable keyway that allows them to change keyway orientation between Key Up to Key Down for straight wiring or Key Up to Key Up for cross wiring applications. Couplers are suitable for both multimode and single mode applications. Order online today!
Features
Used to connect a male MPO (w/ guide pins) cable to a female MPO (w/o guide pins) cable
Adjustable keyway allows couplers to easily switch between straight wired or cross wired
Compatible with US Conec MTP products
Dust caps protect against debris and contamination & stainless steel mounting clips allow for easy snap in installation
MPO cable assemblies can be found here
Application
Array fiber to single fiber cassettes
Array trunk cables
Data communication networks
LAN
Parallel optics and QSFP applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov