Description
The XP-FIT connector installation kit contains everything needed to install LC or SC XP-FIT connectors onto tight-buffered 900µm or 250µm fiber. The kit includes a fiber stripper, a thermal buffer removal tool, a precision cleaver, replacement blades, lint-free dry wipes, a fiber optic cleaning pen, Kevlar scissors, a fiber disposal unit, a fine permanent marker pen, a light source fiber checker, a 2.5mm to 1.5mm adapter and a soft carrying case to hold it all neatly. No epoxy, polishing film or other consumables are required and there is no need for electrical power, allowing installers to get in and out of installation sites quickly and efficiently. An experienced installer can terminate XP-FIT connectors in less than 2 minutes each. LC & SC XP-FIT connectors are sold separately from the installation kit. Order online today!
Features
![]() AccessoriesSimilar Products |