To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

FSP Series Fiber Sub Panel with 6 Keyed LC Single mode / Multimode Couplers White

These sub panels are used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Secured, keyed, LC adapters are designed specifically for mission critical circuits where networks are segregated by color for identification and protected from accidental moves, adds, or changes. They offer mechanical network security for organizations desiring to segregate networks because of privacy or security concerns.
Note:The Couplers in these sub-panels are specifically designed to work with L-com's line of Keyed LC Patch Cords.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • ( 6 ) Duplex LC Keyed, Ceramic Sleeve couplers are suitable for Single mode or Multimode applications; looking for a single Keyed LC Coupler? You can find them here!
  • Each LC Keyed adapter will accept only the same-color LC Keyed connectors
  • Snap on mounting for fast and easy installation
  • Twelve color coded, keyed designs to limit improper network connections; these couplers are White and are designed to work with L-com's SFODLCK-WHT line of White Keyed LC cable assemblies
  • Used to populate L-com's L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Application
  • Commercial Data Centers
  • Financial Sector Markets
  • Secure Networks
  • Government / Military Networks
  • Municipalities

SKU FSP-LCK-WHT
QTY available 7
Quantity Price
1 - 9 $36.72
10 - 24 $35.25
25 - 99 $33.78
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.72

Key Specifications

Key Specifications