IP66/67 Multimode Fiber Industrial Duplex LC Outlet

SKU XLC-MM
QTY available 101
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Price $82.99

All Prices are in US Dollars and do not include duties



This Multimode IP67 industrial LC outlet is designed to mate with industrial LC connectors to create a watertight seal. One side of the outlet accepts industry standard LC connectors and the other is designed for the IP67 industrial LC. The outlet is bulkhead style for easy mounting. Don't forget a dust cap for when the outlet is not engaged to maintain the watertight seal.

Features
  • Bulkhead style adapter with a recommended panel thickness of 0.035"-0.120"
  • IP66/67 rating ensures protection from moisture, dust and chemicals
  • One side accepts industrial LC connector, the other is designed for a standard LC connection
  • Used with Multimode LC connectors
  • Will mate with and create an IP67 rated seal with L-com's Multimode IP67 fiber LC connector FOC-XPLC2-MM as well as the Multimode IP67 LC assemblies found HERE