IP67 IND Outlet Cap W/Chain

SKU X-CAP
QTY available 187
Quantity Price
1 - 24 $21.39
25 - 49 $20.53
50 - 99 $19.89
100 + Call Us
Price $21.39

All Prices are in US Dollars and do not include duties



Don't forget your dust cap to protect your outlets when not in use. This cap is used to protect IP67 LC outlet XLC-MM or XLC-SM when not engaged with a cable. It creates an IP67 seal when mated to the appropriate LC outlet. Conveniently, it can also be tethered to the outlet with the included chain.

Features
  • Used to cover IP67 Duplex LC Industrial Outlet when not engaged with cable
  • IP67 rating ensures protection from moisture, dust and chemicals
  • Can be tethered with convenient chain
  • Fits both XLC-MM & XLC-SM

Application
  • Industrial Ethernet
  • FTTX
  • Harsh Environments
  • EMI/RFI rich environments

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Dust Cap/Cover
Connector Series
XLC-MM