Lanyard Dust Cap 2.5MM Fiber Ferrule Pkg/25

SKU FODC-LANYARD
QTY available 29
Quantity Price
1 + $18.39
Price $18.39

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of protective dust caps for popular styles of fiber optic connectors. These universal caps protect fiber connectors from contaminates and damage that can cause serious network slow downs or crashes. Whenever a fiber cable is not plugged in, it should always have a dust cap protecting each connector. By simply covering your fiber connector end faces, network uptime and performance can be greatly improved. Order online today!

Features
  • Used to protect Fiber connectors from contaminates such as dust and dirt
  • Many styles to choose from allows protection for all popular fiber interfaces
  • Rugged plastic construction ensures durability

Application
  • Fiber connector protection
  • LAN
  • Data center
  • FTTX


Documents and Resources

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Dust Cap with Lanyard
Connector Series
2.5mm